Download document () of 20
We make what matters work*

FP0708R1-R12-R

Eaton FP0708 inductor, 0.12 uH, 44 A Irms, 59 A ISAT, 0.38 mΩ resistance, SMT mounting, Ferrite, 2-pins, 640 qty.

General specifications

Product Name
Eaton FP0708 inductor
Catalog Number
FP0708R1-R12-R
UPC
051712543477
Product Length/Depth
7 mm
Product Height
7.2 mm
Product Width
8.5 mm
Product Weight
1.63 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
44 A
ISAT
59 A
Package Quantity
640
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.38 mΩ
Series
FP0708

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us