Eaton FP1107 inductor, 0.51 uH, 55 A Irms, 18 A ISAT, 0.31 mΩ resistance, SMT mounting, Ferrite, 2-pins, 640 qty.
| Product Name |
Eaton FP1107 inductor
|
| Catalog Number |
FP1107R1-R51-R
|
| UPC |
051712544535
|
| Product Length/Depth |
11 mm
|
| Product Height |
7.5 mm
|
| Product Width |
7.2 mm
|
| Product Weight |
2.5 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
55 A
|
| ISAT |
18 A
|
| Package Quantity |
640
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.31 mΩ
|
| Series |
FP1107
|
Support from Eaton
Technical support