Eaton FPT1006 inductor, IND 340nH @ 40.5A PK 2 PAD SMT 2 COND
| Product Name |
Eaton FPT1006 inductor
|
| Catalog Number |
FPT1006-340-R
|
| UPC |
051712516853
|
| Product Length/Depth |
10.5 mm
|
| Product Height |
6.4 mm
|
| Product Width |
8.8 mm
|
| Product Weight |
2.05 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
19 A
|
| ISAT |
40.5 A
|
| Package Quantity |
620
|
| Material |
Ferrite
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-55 to 125 °C
|
| Resistance |
1 mΩ
|
| Series |
FPT1006
|
Support from Eaton
Technical support