Download document () of 20
We make what matters work*

FPT1006-400-R

Eaton FPT1006 inductor, 0.4 uH, 19 A Irms, 35.5 A ISAT, 1 mΩ resistance, SMT mounting, Ferrite, 4-pins, 620 qty.

General specifications

Product Name
Eaton FPT1006 inductor
Catalog Number
FPT1006-400-R
UPC
051712516860
Product Length/Depth
10.5 mm
Product Height
6.4 mm
Product Width
8.8 mm
Product Weight
2.05 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
19 A
ISAT
35.5 A
Package Quantity
620
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-55 to 125 °C
Resistance
1 mΩ
Series
FPT1006

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us