Download document () of 20
We make what matters work*

FRD240FT

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Galvanized steel, Recessed ceiling mount, 2-lamp, Pre-wired through feed, 120 Vac, 34W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD240FT
UPC
662276397118
Product Length/Depth
50.63 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T12ES
Material
Galvanized steel
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Special features
Pre-wired through feed
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.