Download document () of 20

FRN01-B

Fuse-base, LV, 16 A, AC 400 V, D01, 1P, IEC, click-on mounting

General specifications

Product Name
Eaton Bussmann series low voltage D0 single pole fuse base
Catalog Number
FRN01-B
EAN
5027590499002
Product Length/Depth
48 mm
Product Height
28 mm
Product Width
57 mm
Product Weight
59 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
16 A
Voltage rating
400 V

Product specification

Number of poles
One-pole
Fuse size
D01
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D01

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866