Download document () of 20
We make what matters work*

FS063

Eaton Crouse-Hinds series Condulet FS blank device box, Feraloy iron alloy, Three-gang, Takes one three-gang cover

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS blank device box
Catalog Number
FS063
UPC
782274746562
Product Length/Depth
7.63 in
Product Height
5 in
Product Width
2.19 in
Product Weight
7.76 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Takes one three-gang cover
Material
Feraloy iron alloy
Depth
Shallow
Number of gangs
3

Export product specification