Download document () of 20
We make what matters work*

FS094

Eaton Crouse-Hinds series Condulet FS blank device box, Feraloy iron alloy, Four-gang, Takes one four-gang cover

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS blank device box
Catalog Number
FS094
UPC
782274405308
Product Length/Depth
9.63 in
Product Height
4.66 in
Product Width
2.19 in
Product Weight
9.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Takes one four-gang cover
Material
Feraloy iron alloy
Depth
Shallow
Number of gangs
4

Export product specification