Download document () of 20
We make what matters work*

FS097

Eaton Crouse-Hinds series Condulet FS blank device box, Feraloy iron alloy, Two-gang tandem

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS blank device box
Catalog Number
FS097
UPC
782274405407
Product Length/Depth
10.25 in
Product Height
3.75 in
Product Width
2.03 in
Product Weight
7.94 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Number of gangs
2

Export product specification