Download document () of 20

FS12

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Two-gang, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FS12
UPC
782274406404
Product Length/Depth
4.63 in
Product Height
5.19 in
Product Width
1.88 in
Product Weight
3.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
1/2"
Number of gangs
2

Export product specification