Download document () of 20
We make what matters work*

FS152

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Double face, Feraloy iron alloy, Single-gang, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FS152
UPC
782274407104
Product Length/Depth
5.19 in
Product Height
3.31 in
Product Width
2.75 in
Product Weight
2.85 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Face type
Double face
Trade size
1/2"
Number of gangs
1

Export product specification