Download document () of 20

FS32

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Two-gang, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FS32
UPC
782274406909
Product Length/Depth
4.19 in
Product Height
5.31 in
Product Width
1.88 in
Product Weight
3.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
1"
Number of gangs
2

Export product specification