Download document () of 20
We make what matters work*

FSC2 SCA

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Sand cast aluminum, Single-gang, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSC2 SCA
UPC
782274892085
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
0.88 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Sand cast aluminum
Depth
Shallow
Trade size
3/4"
Shape
C
Number of gangs
1

Export product specification