Download document () of 20
We make what matters work*

FSCA2

Eaton Crouse-Hinds series Condulet FSC device box, Shallow, Feraloy iron alloy, Single-gang, A shape, Back feed, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FSC device box
Catalog Number
FSCA2
UPC
782274414409
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
2.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Back feed
Material
Feraloy iron alloy
Depth
Shallow
Trade size
3/4"
Shape
A
Number of gangs
1

Export product specification