Download document () of 20
We make what matters work*

FSCD2

Eaton Crouse-Hinds series Condulet FSC device box, Shallow, Feraloy iron alloy, Single-gang, D shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FSC device box
Catalog Number
FSCD2
UPC
782274414805
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
2.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
3/4"
Shape
D
Number of gangs
1

Export product specification