Download document () of 20
We make what matters work*

FSR1

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, R shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSR1
UPC
782274418407
Product Length/Depth
5.16 in
Product Height
3.63 in
Product Width
1.88 in
Product Weight
2.53 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
1/2"
Shape
R
Number of gangs
1

Export product specification