Download document () of 20

FSR2

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, R shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSR2
UPC
782274418506
Product Length/Depth
5.16 in
Product Height
3.63 in
Product Width
1.88 in
Product Weight
2.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
3/4"
Shape
R
Number of gangs
1

Export product specification