Download document () of 20
We make what matters work*

FSS23

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Three-gang, S shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSS23
UPC
782274418902
Product Length/Depth
4.19 in
Product Height
5.19 in
Product Width
1.88 in
Product Weight
4.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
3/4"
Shape
S
Number of gangs
3

Export product specification