Download document () of 20
We make what matters work*

FSX1

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, X shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSX1
UPC
782274419602
Product Length/Depth
6.03 in
Product Height
4.5 in
Product Width
1.88 in
Product Weight
3.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
1/2"
Shape
X
Number of gangs
1

Export product specification