Download document () of 20
We make what matters work*

FT2SE400CGSIP

Eaton FlexiTech, Safety Luminaire, lens optic, 400lm, CG-S, IP65

General specifications

Product Name
Eaton FlexiTech SE CBS emergency luminaire
Catalog Number
FT2SE400CGSIP
EAN
3660191813000
Product Length/Depth
228 mm
Product Height
34 mm
Product Width
120 mm
Product Weight
0.315 kg
Certifications
CE

Product specifications

Glow wire test
850 °C
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
22.7 mA
Apparent Power At Mains Operation
9.1 VA
Power factor
0.6
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
5.4 W
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Inrush current
<=1,5A
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Pictogram included
False
Built-in Length
245 mm
Built-in Width
130 mm
Built-in height/depth
50 mm
Number Of Poles (Numeric)
3
Impact strength
IK07
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
400 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Number of lighting heads
1
Suitable for number of lamps
1
Data connection terminal
0.5-2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5-2.5 mm²
Product branding
Eaton
Number of LEDs
36
Shape
Rectangular
Total length
231 mm
Application
Other
Testing system
CG technology
STAR technology
STAR+ technology

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.