Download document () of 20
We make what matters work*

FT4X12X10 HD

Eaton B-Line series Flextray 4" deep straight section, Hot-dip galvanized, Steel, 47.5" actual area inside tray, 4"deep flex tray

General specifications

Product Name
Eaton B-Line series Flextray 4" deep straight section
Catalog Number
FT4X12X10 HD
UPC
662516337454
Product Length/Depth
118.312 in
Product Height
4.38 in
Product Width
12 in
Product Weight
17.39 lb
Certifications
CSA
UL Classified

Product specifications

Material
Steel
Special features
47.5" area inside tray
Type
4" deep flextray
Finish
Hot-dipped galvanized
Application
Recommended for exterior and corrosive applications

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.