Download document () of 20

FWC-1A10F

Eaton Bussmann series FWC high speed cylindrical fuse, 500 Vac/dc (35-800A only), 1A, Non Indicating, High speed fuse, Cylindrical

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWC-1A10F
UPC
051712246019
EAN
5027590499347
Product Length/Depth
44 mm
Product Height
23 mm
Product Width
54 mm
Product Weight
8.8 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
1 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
700 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
1.2
Watt losses
0.5 W
Construction type
Ceramic tube
Fuse shape
Cylindrical
Pre arc (I2T)
0.2
Interrupt rating
200 kAIC
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Mounting method
Cylindrical
Packaging type
Standard
Quantity
10
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWC-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
10 kA

Export product specification