Photo is representative
Download
Eaton Bussmann series high speed traction fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 5A, 50 kAIC, Fuse, Class aR
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
FWK-5A20F
|
| UPC |
051712570565
|
| EAN |
5027590499965
|
| Product Length/Depth |
127 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
101.7 g
|
| Compliances |
CE Marked
|
| Amperage Rating |
5 A
|
| Voltage rating |
750 V
|
| Voltage type |
DC
|
| Interrupt rating |
50 kA at 750 Vdc
|
| Class |
Class gG
|
| Clearing (I2T) |
16 at 750 Vdc
|
| Pre arc (I2T) |
8.5
|
| Watt losses |
6.7 W
|
| Application |
traction
|
| Fuse type |
FWK-A20F
|
| Fuse indicator |
Other
|
| Fuse size |
20 x 127 mm
|
Support from Eaton
Commercial support
Phone: 0800-00-32866