Eaton Bussmann series high speed cylindrical fuse, 690 V, 32 A, 200 kAIC, 14 x 51 mm, with indicator, Ferrule end x ferrule end, with Striker
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWP-32G14FI
|
UPC |
051712689632
|
EAN |
5027590500661
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
19.9 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
32 A
|
Accessories |
|
Breaking capacity |
200 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Fuse indicator |
Top fuse status indicator
|
Release characteristic |
Other
|
Utilization category |
gR (general purpose semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
14 x 51 mm
|
Rated voltage AC |
690 V
|
Class |
Class gR
|
Clearing (I2T) |
679
|
Watt losses |
6.93 W
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
108
|
Interrupt rating |
200 kAIC
|
Fitted with: |
Striker
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Material |
Ceramic
|
Packaging type |
Standard
|
Voltage rating |
690 V
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWP-G14FI
|
Breaking capacity at nominal voltage, AC |
200 kA
|