Download document () of 20

FWP-6G14F

Eaton Bussmann series high speed cylindrical fuse, 690 V, 6 A, 200 kAIC, 14 x 51 mm, Non Indicating, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-6G14F
UPC
051712689458
EAN
5027590501088
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
19 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
6 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
14 x 51 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
48
Watt losses
4.2 W
Fuse shape
Cylindrical
Pre arc (I2T)
16
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
690 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G14F
Breaking capacity at nominal voltage, AC
200 kA

Export product specification