Eaton Conventional call point, Conventional, Manual Call Point, EN54 Systems, Red Plastic, Legacy JSB
| Product Name |
Eaton Conventional call point
|
| Catalog Number |
FX201
|
| EAN |
5021621252079
|
| Product Length/Depth |
87 mm
|
| Product Height |
53 mm
|
| Product Width |
87 mm
|
| Product Weight |
0.2 kg
|
| Certifications |
Not Applicable
|
| Product branding |
Eaton
|
| Color |
Red
|
| Degree of protection (IP) |
IP24
|
| Construction material |
ABS
|
| Material |
Plastic
|
| Mounting position |
Wall (weatherproof)
Wall surface (internal) |
| Cable entry |
Rear
|
| System typology |
Conventional (Non-addressable)
|
| Resettable |
No
|
| Fitted with: |
Glass Disc
|
| Type of messaging |
Fire brigade alarm (red)
|
Support from Eaton