Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 gasket, Neoprene, 1"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 gasket
|
Catalog Number |
GASK573
|
UPC |
782274435404
|
Product Length/Depth |
1.75 in
|
Product Height |
5 in
|
Product Width |
0.06 in
|
Product Weight |
0.02 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Neoprene
|
Trade size |
1"
|