Download document () of 20
We make what matters work*

GCS13

Eaton Crouse-Hinds series ground clamp, 1/2"-1" clamping range, Copper alloy, Bare wire

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCS13
UPC
662277040549
Product Weight
0.174 lb
Certifications
cUL Listed
UL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Bare wire
Material
Copper alloy
Grounding conductor electrode clamping range
1/2"-1"

Export product specification