Download document () of 20
We make what matters work*

GCS46

Eaton Crouse-Hinds series ground clamp, 1-1/4"-2" clamping range, Copper alloy, Bare wire

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCS46
UPC
662277040556
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.276 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Bare wire
Material
Copper alloy
Grounding conductor electrode clamping range
1-1/4"-2"

Export product specification