Download document () of 20
We make what matters work*

GCT2

Eaton Crouse-Hinds series GCT stud, Brass, 3/8"-16

General specifications

Product Name
Eaton Crouse-Hinds series GCT stud
Catalog Number
GCT2
UPC
782274440507
Product Length/Depth
0.87 in
Product Height
2.28 in
Product Width
0.75 in
Product Weight
0.16 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
Thread Size
3/8"-16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.