Eaton Crouse-Hinds series GHG26 safety switch, 20A, Six-pole, 4 x M32 / 1 x M25 entries, Glass-fibre reinforced polyester, 2 auxiliary contacts (1 NO, 1 NC), EMERGENCY STOP, 690 Vac
Product Name |
Eaton's Crouse-Hinds series GHG26 safety switch
|
Catalog Number |
GHG2622601R0002
|
EAN |
4250217437472
|
Product Length/Depth |
140 mm
|
Product Height |
225 mm
|
Product Width |
156 mm
|
Product Weight |
2.43 kg
|
Special features |
2 auxiliary contacts (1 NO, 1 NC)
|
Type |
EMERGENCY STOP
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IEC
IECEx/ATEX |
Ingress protection (IP) ratings |
IP66
|
Amperage Rating |
20A
|
Configuration |
Six-pole
|
Entry size |
4 x M32 / 1 x M25
|
Material |
Glass-fibre reinforced polyester
|
Voltage rating |
690 Vac
|