Download document () of 20

GHG5912201R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 10A, 400 Hz, Polyamide, 21-pole, 5 h

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5912201R0001
EAN
4250217428470
Product Length/Depth
225 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.7 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
Ingress protection (IP) ratings
IP65
Special features
5 h
Amperage Rating
10A
Number of poles
21-pole
Material
Polyamide

Export product specification