Download document () of 20

GHG6101953R0101

Eaton Crouse-Hinds series GHG26 wall mounting plate, Used with GHG 261 0005 L0002 disconnect switch

General specifications

Product Name
Eaton Crouse-Hinds series GHG26 wall mounting plate
Catalog Number
GHG6101953R0101
EAN
4250217428548
Product Length/Depth
180 mm
Product Height
150 mm
Product Width
140 mm
Product Weight
0.14 kg

Product specifications

Type
Used with GHG 261 0005 L0002 disconnect switch
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.