Eaton Crouse-Hinds series CEAG GHG 746 motor terminal box, Double cable pothead, 1 x entry sleeve 21-45 mm, 1 x entry sleeve 46-72 mm, Glass-fibre reinforced polyester, 3 x Ex-e, 1 x PE terminals, Type 746 03 assembled with bold clamp
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 746 motor terminal box
|
Catalog Number |
GHG7460301R0001
|
EAN |
4250217405136
|
Product Length/Depth |
271 mm
|
Product Height |
136 mm
|
Product Width |
544 mm
|
Product Weight |
6.3 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
IECEx/ATEX hazardous rating |
Zone 1
Zone 21 |
Ingress protection (IP) ratings |
IP54
|
Special features |
3 x Ex-e, 1 x PE terminals
|
Type |
Type 746 03 assembled with bold clamp
|
Material |
Glass-fibre reinforced polyester
|
Gland entries |
Double cable pothead, 1 x entry sleeve 21-45 mm, 1 x entry sleeve 46-72 mm
|