Photo is representative
Download
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M12, Long thread
Product Name |
Eaton Crouse-Hinds series Ex-e cable gland
|
Catalog Number |
GHG9601955R0021
|
EAN |
4250217404177
|
Product Length/Depth |
31.3 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
0.01 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
Cable type |
Non-armored
Non-armoured |
Ingress protection (IP) ratings |
IP66
IP68 |
Type |
Long thread
|
Material |
Polyamide 6
|
Gland type |
Non-armoured
|
Protection type |
Increased safety
|
Thread Size |
M12
|
Thread type |
Metric
|