Photo is representative
Download
Eaton Crouse-Hinds series GL bonding locknut, Rigid/IMC, Steel, 4"
Product Name |
Eaton Crouse-Hinds series GL bonding locknut
|
Catalog Number |
GL 20
|
UPC |
784564200204
|
Product Length/Depth |
5.04 in
|
Product Height |
1.35 in
|
Product Width |
3.87 in
|
Product Weight |
0.52 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Steel
|
Conduit type |
Rigid/IMC
|
Trade size |
4 in
|