Download document () of 20
We make what matters work*

GLL7C

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL7C
UPC
784564123374
Product Weight
0.635 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Copper
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.