Download document () of 20
We make what matters work*

GLS11

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C, Threadless, 5"

General specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS11
UPC
784564112507
Product Length/Depth
5.7 in
Product Height
7.8 in
Product Width
5.6 in
Product Weight
1.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
105°C
Thread
Threadless
Trade size
5"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.