Download document () of 20
We make what matters work*

GLS4

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C, Threadless, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS4
UPC
784564112347
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
2 in
Product Weight
0.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#4-14 AWG
Temperature rating
105°C
Thread
Threadless
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.