Download document () of 20
We make what matters work*

GLS8

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C, Threadless, 3"

General specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS8
UPC
784564112439
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threadless
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.