Download document () of 20

GRF119

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRF119
UPC
782274989341
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
1.38 in
Product Weight
1.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Blank back boss
Material
Copper-free aluminum
Mounting method
Surface
Inside depth
1-3/8"
Number of hubs
4
Number of plugs
3
Tap size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.