Download document () of 20
We make what matters work*

GSB50

Fuse-link, high speed, 50 A, AC 600 V, BS88, 9 x 75 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSB50
EAN
5027590502580
Product Length/Depth
185 mm
Product Height
45 mm
Product Width
81 mm
Product Weight
33.65 g
Compliances
CE

Electrical data

Amperage Rating
50 A
Voltage rating
600 V
Rated voltage AC
600 V
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866