Download document () of 20
We make what matters work*

GSB75

Fuse-link, high speed, 75 A, AC 600 V, BS88, 9 x 75 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSB75
UPC
051712499354
EAN
5027590502597
Product Length/Depth
18.2 mm
Product Height
18.2 mm
Product Width
80 mm
Product Weight
33.25 g
Compliances
CE

Electrical data

Amperage Rating
75 A
Voltage rating
600 V
Rated voltage AC
600 V
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866