Download document () of 20
We make what matters work*

GSL2000

Eaton Bussmann series high speed trip indicator, 1300 Vac, 825 Vdc, With Indicator

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
GSL2000
UPC
051712392358
EAN
5027590502849
Product Length/Depth
122 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.91666667 g
Compliances
Not Applicable
Certifications
BS88

Product specifications

Fuse indicator
With Indicator
Voltage rating
1300 Vac, 825 Vdc
Size
6 x 121 mm
Application
fuse-links GSB GSGB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.