Download document () of 20
We make what matters work*

GUAT360

Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, T shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAT360
UPC
782274468174
Product Length/Depth
5.5 in
Product Height
4.38 in
Product Width
2.31 in
Product Weight
2.55 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Shape
T
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.