Download document () of 20
We make what matters work*

GUAX59

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 5" cover opening diameter, Feraloy iron alloy, X shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAX59
UPC
782274469409
Product Length/Depth
7.88 in
Product Height
7.88 in
Product Width
4.03 in
Product Weight
12.56 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
3
4
7
9
Material
Feraloy iron alloy
Cover opening diameter
5"
Trade size
1-1/2"
Shape
X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.