Download document () of 20

GUB01

Eaton Crouse-Hinds series GUB junction box, 5-3/8" cover opening, 6-1/2" x 7" x 5-3/4", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB01
UPC
782274469706
Product Length/Depth
6.5 in
Product Height
7 in
Product Width
5.75 in
Product Weight
22.85 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Enclosure size
6-1/2" x 7" x 5-3/4"
Material
Feraloy iron alloy
Cover opening size
5-3/8 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.