Download document () of 20
We make what matters work*

HC2LP-R47-R

Eaton HC2LP inductor, 0.52 uH, 52.9 A Irms, 63.75 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 2-pins, 130 qty.

General specifications

Product Name
Eaton HC2LP inductor
Catalog Number
HC2LP-R47-R
UPC
051712899581
Product Length/Depth
0.756 in
Product Height
0.44 in
Product Width
0.756 in
Product Weight
0.028 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
52.9 A
ISAT
63.75 A
Package Quantity
130
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.6 mΩ
Series
HC2LP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us