Download document () of 20
We make what matters work*

HC3-6R0-R

Eaton HC3 inductor, 6.5 uH, 33.8 A Irms, 30 A ISAT, 2.2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 24 qty.

General specifications

Product Name
Eaton HC3 inductor
Catalog Number
HC3-6R0-R
UPC
051712897501
EAN
5027590213271
Product Length/Depth
1.18 in
Product Height
0.689 in
Product Width
0.996 in
Product Weight
0.086 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
33.8 A
ISAT
30 A
Package Quantity
24
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
2.2 mΩ
Series
HC3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us