Download document () of 20
We make what matters work*

HC8-8R2-R

Eaton HC8 inductor, 8.27 uH, 5.5 A Irms, 10 A ISAT, 40 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.

General specifications

Product Name
Eaton HC8 inductor
Catalog Number
HC8-8R2-R
UPC
051712897396
Product Length/Depth
10.9 mm
Product Height
4 mm
Product Width
10.4 mm
Product Weight
4.65 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.5 A
ISAT
10 A
Package Quantity
800
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
40 mΩ
Series
HC8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us